SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
This register is hard-coded in order to allow software to identify the product and its release version. The product ID will be fixed for all versions, while the version will be updated as new releases for the CSI2RX product are made.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CSI_RX_IF0 | 3010 1FFCh |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| PRODUCT_ID | |||||||
| R | |||||||
| 5022h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PRODUCT_ID | |||||||
| R | |||||||
| 5022h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| VERSION_ID | |||||||
| R | |||||||
| 200h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| VERSION_ID | |||||||
| R | |||||||
| 200h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | PRODUCT_ID | R | 5022h | Product Identification Number [IP5022/IP5022A]. |
| 15:0 | VERSION_ID | R | 200h | Product Version Number [R200]. |