SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Secondary CSI2 Target Controller Data outputs configuration. This register is used to configure the data types and virtual channels are processed and output by this stream.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CSI_RX_IF0 | 3010 1308h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| VC_SELECT | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| VC_SELECT | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| ENABLE_DT1 | RESERVED | DATATYPE_SELECT1 | |||||
| R/W | NONE | R/W | |||||
| 0h | 0h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ENABLE_DT0 | RESERVED | DATATYPE_SELECT0 | |||||
| R/W | NONE | R/W | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | VC_SELECT | R/W | 0h | Selection of Virtual Channels to be processed: Default '0' -> All Virtual Channels are processed vc_select0[16] -> Virtual Channel Select 0 is processed vc_select1[17] -> Virtual Channel Select 1 is processed vc_select2[18] -> Virtual Channel Select 2 is processed vc_select3[19] -> Virtual Channel Select 3 is processed vc_select4[20] -> Virtual Channel Select 4 is processed vc_select5[21] -> Virtual Channel Select 5 is processed vc_select6[22] -> Virtual Channel Select 6 is processed vc_select7[23] -> Virtual Channel Select 7 is processed vc_select8[24] -> Virtual Channel Select 8 is processed vc_select9[25] -> Virtual Channel Select 9 is processed vc_select10[26] -> Virtual Channel Select 10 is processed vc_select11[27] -> Virtual Channel Select 11 is processed vc_select12[28] -> Virtual Channel Select 12 is processed vc_select13[29] -> Virtual Channel Select 13 is processed vc_select14[30] -> Virtual Channel Select 14 is processed vc_select15[31] -> Virtual Channel Select 15 is processed |
| 15 | ENABLE_DT1 | R/W | 0h | Enable processing of dt1 |
| 14 | RESERVED | NONE | 0h | Reserved |
| 13:8 | DATATYPE_SELECT1 | R/W | 0h | Second data type format that this stream will process |
| 7 | ENABLE_DT0 | R/W | 0h | Enable processing of dt0 |
| 6 | RESERVED | NONE | 0h | Reserved |
| 5:0 | DATATYPE_SELECT0 | R/W | 0h | First data type format that this stream will process |