SPRUIV7C May 2022 – November 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Serial NAND Configuration Fields table shows configuration pins assignment to functions when boot mode is Serial NAND.
| BOOTMODE Pins | Field | Value | Description |
|---|---|---|---|
| 8 | Read Mode 2 | 0 | Reserved (Read mode is taken from Read Mode 1 |
| 1 | SPI/ 1-1-1 mode (Read mode is taken from Read Mode 2 and Read Mode 1 is ignored) | ||
| 7 | Read Mode 1 | 0 | OSPI/ 1-1-8 Mode (valid only when Read Mode 2 is 0) |
| 1 | OSPI/ 1-1-4 Mode (valid only when Read Mode 2 is 0) |
Serial NAND Pin Usage table summarizes the pin configuration done by ROM code for the Serial NAND device.
| Device Pin | Module Signal | Pull Enable | Pull Direction | Driver Index | Rx En/Dis | Pinmux Sel | Pad Configuration Register |
|---|---|---|---|---|---|---|---|
| OSPI0_CLK | OSPI0_CLK | Disable | NA | 0 | Disable | 0 | PADCONFIG0 |
| OSPI0_LBCLKO | OSPI0_LBCLKO | Disable | NA | 0 | Enable | 0 | PADCONFIG1 |
| OSPI0_DQS | OSPI0_DQS | Disable | NA | 0 | Enable | 0 | PADCONFIG2 |
| OSPI0_D0 | OSPI0_D0 | Disable | NA | 0 | Enable | 0 | PADCONFIG3 |
| OSPI0_D1 | OSPI0_D1 | Disable | NA | 0 | Enable | 0 | PADCONFIG4 |
| OSPI0_D2 | OSPI0_D2 | Disable | NA | 0 | Enable | 0 | PADCONFIG5 |
| OSPI0_D3 | OSPI0_D3 | Disable | NA | 0 | Enable | 0 | PADCONFIG6 |
| OSPI0_D4 | OSPI0_D4 | Disable | NA | 0 | Enable | 0 | PADCONFIG7 |
| OSPI0_D5 | OSPI0_D5 | Disable | NA | 0 | Enable | 0 | PADCONFIG8 |
| OSPI0_D6 | OSPI0_D6 | Disable | NA | 0 | Enable | 0 | PADCONFIG9 |
| OSPI0_D7 | OSPI0_D7 | Disable | NA | 0 | Enable | 0 | PADCONFIG10 |
| OSPI0_CSn0(1) | OSPI0_CSn0 | Disable | NA | 0 | Disable | 0 | PADCONFIG11 |
| OSPI0_CSn1(1) | OSPI0_CSn1 | Disable | NA | 0 | Disable | 0 | PADCONFIG12 |