SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
This procedure initializes the surrounding modules when the Timer Manager module is used for the first time after a device reset.
Surrounding Modules | Comments |
---|---|
LPSC | Timer Manager interface clock must be enabled. For more information, see Clocking |
CPTS | CPTS0 configuration must be performed as CPTS0 is the tick source for Timer manager timers. See CPTS |