SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Figure 12-1766 Error Interrupt Recovery Sequence (1)
Figure 12-1767 Error Interrupt Recovery Sequence (2)(1) Disable the Error Interrupt Signal (MMCSD0_ERROR_INTR_SIG_ENA).
(2) Check bits D03-00 in the MMCSD0_ERROR_INTR_STS register. If one of these bits (D03-00) is set to 1, go to step (3). If none are set to 1 (all are 0), go to step (5).
(3) Set MMCSD0_SOFTWARE_RESET[1] SWRST_FOR_CMD bit to 1.
(4) Check MMCSD0_SOFTWARE_RESET[1] SWRST_FOR_CMD bit. If MMCSD0_SOFTWARE_RESET[1] SWRST_FOR_CMD bit is 0, go to step (5). If it is 1, go to step (4).
(5) Check bits D06-04 in the MMCSD0_ERROR_INTR_STS register. If one of these bits (D06-04) is set to 1, go to step (6). If none are set to 1 (all are 0), go to step (8).
(6) Set MMCSD0_SOFTWARE_RESET[2] SWRST_FOR_DAT bit to 1 for software reset of the DAT line.
(7) Check MMCSD0_SOFTWARE_RESET[2] SWRST_FOR_DAT bit. If MMCSD0_SOFTWARE_RESET[2] SWRST_FOR_DAT bit is 0, go to step (8). If it is 1, go to step (7).
(8) Save previous error status.
(9) Clear previous error status with setting them to 1.
(10) Issue Abort Command.
(11) MMCSD0_PRESENTSTATE[1] INHIBIT_DAT bit and MMCSD0_PRESENTSTATE[0] INHIBIT_CMD bit. Repeat this step until both MMCSD0_PRESENTSTATE[1] INHIBIT_DAT bit and MMCSD0_PRESENTSTATE[0] INHIBIT_CMD bit are set to 0.
(12) Check bits D03-00 in the MMCSD0_ERROR_INTR_STS register for Abort Command. If one of these bits is set to 1, go to step (16). If none of these bits are set to 1 (all are 0), go to step (13).
(13) Check MMCSD0_ERROR_INTR_STS[4] DATA_TIMEOUT bit. If this bit is set to 1, go to step (16). If it is 0, go to step (14).
(14) Wait for more than 40 us.
(15) By monitoring the DAT [3:0] Line Signal Level in the MMCSD0_PRESENTSTATE register, judge whether the level of the DAT line is low or not. If one or more DAT lines are low, go to step (16). If the DAT lines are high, go to step (17).
(16) Return Status of "Non-recoverable Error".
(17) Return Status of "Recoverable Error".
(18) Enable the Error Interrupt Signal (MMCSD0_ERROR_INTR_SIG_ENA).