SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Because this device muxes GPIO signals with other functional signals, the availability of any particular GPIO, and hence the usability of the associated interrupt, changes based on the use case pin muxing. Due to the large number of possible GPIO interrupt sources, routing all interrupt events to each processing element is impractical. Since most applications do not typically require a large number of GPIO interrupts, the interrupt uncertainty is resolved by mapping all GPIO interrupts to a series of event muxes implemented using Interrupt Router (IntRouter) modules. These muxes allow any one of the available GPIO interrupts to be selected and passed on as an event to the various processor interrupt controllers and DMA controllers. Event selection is controlled through associated registers within each IntRouter.
The GPIO bank interrupts already represent a consolidation of the 16 GPIO interrupts associated with each bank and are routed directly to various interrupt controllers rather than through the GPIO IntRouters.
Figure 12-59 and Figure 12-60 shows the GPIO Interrupt Routers connectivity. Refer to Interrupt Routers for more details on the GPIO Interrupt Routers connectivity.