SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
PSI-L is a packet based protocol used to transfer data between several device modules. Еach transaction is routed based on thread ID value instead of physical address. All PSI-L interfaces are point to point direct connections to DMSS0. All switching functions among the PSI-L based interfaces are done inside DMSS0.
The PSI-L also has an event interface referred to as ETL, which is purely used to transfer event information.
Figure 11-249 PSI-L Overview