SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
There are sixteen timer modules in the device. Table 12-4707 shows the timers allocation across device domains.
| Instance | Domain | ||
|---|---|---|---|
| MCU | MAIN | ||
| MCU_TIMER0 | ✓ | - | |
| MCU_TIMER1 | ✓ | - | |
| MCU_TIMER2 | ✓ | - | |
| MCU_TIMER3 | ✓ | - | |
| TIMER0 | - | ✓ | |
| TIMER1 | - | ✓ | |
| TIMER2 | - | ✓ | |
| TIMER3 | - | ✓ | |
| TIMER4 | - | ✓ | |
| TIMER5 | - | ✓ | |
| TIMER6 | - | ✓ | |
| TIMER7 | - | ✓ | |
| TIMER8 | - | ✓ | |
| TIMER9 | - | ✓ | |
| TIMER10 | - | ✓ | |
| TIMER11 | - | ✓ | |
All timers include specific functions to generate accurate tick interrupts to the operating system.
Each timer can be clocked from several different independent clocks. The selection of clock source is made from registers in the MCU_CTRL_MMR0/CTRL_MMR0.
In the MCU domain the device provides 4 timer pins, one for each instance, to be used as MCU Timer Capture inputs or as MCU Timer PWM outputs.
In the MAIN domain the device provides 11 timer pins, one for each instance, to be used as Timer Capture inputs or as Timer PWM outputs.
Each odd numbered timer instance from each of the domains may be optionally cascaded with the previous even numbered timer instance from the same domain to form up to a 64-bit timer. For example, TIMER1 may be cascaded to TIMER0, MCU_TIMER1 may be cascaded to MCU_TIMER0, etc.
When cascaded, TIMERi acts as a 32-bit prescaler to TIMERi+1, as well as MCU_TIMERn acts as a 32-bit prescaler to MCU_TIMERn+1. TIMERi / MCU_TIMERn must be configured to generate a PWM output edge at the desired rate to increment the TIMERi+1/ MCU_TIMERn+1 counter.
Figure 12-2469 is an overview of the timers.