SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
R5 is a micro controller with 32b address, which is only able to access up to 4GB address space. However, Sitara SoC supports 36b address and majority of the memory region beyond lower 4GB are implemented. Region based address translation block, called RAT, is introduced to allow R5 core to access full 36b SoC memory map.
Each R5 core has its own RAT block, and only R5 core itself is able to program the RAT.
Figure 6-55 shows the main R5’s default 32b memory map view when main R5 is out of reset.
The full RAT functionality is described in Section 6.2.3.6.2, RAT Function.
RAT block enables R5 core to have full access on the SoC memory map including the memory region at and above 0x1_0000_0000.
Figure 6-57 shows how R5 access various end points, including its own ATCM, BTCM, VIM and SoC memory and peripherals. R5’s ATCM is by default at address 0x0, and its BTCM is at address 0x4101_0000. R5 uses address 0x2FFF_0000 to access its VIM and 0x2FFE_0000 to access the RAT configuration region and all the other transactions between address range 0x2000_0000 to 0x2FFF_FFFF are sent to the 32b peripheral interface to access the peripherals in SoC. The transactions with the rest of address are sent to RAT block, which could go through address remapping function from original R5’s 32b address to 36b SoC address.