SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
|
31 |
24 |
23 |
16 |
||||||||||||
|
CONFIGURATION SPECIFIC STATUS |
RESERVED |
||||||||||||||
|
15 |
8 |
7 |
4 |
3 |
0 |
||||||||||
|
RESERVED |
STATUS_FIELD |
STATUS_TYPE |
|||||||||||||
|
Bit |
Field |
Description |
|---|---|---|
|
3:0 |
STATUS_TYPE |
The completion status of the TR. |
|
7:4 |
STATUS_INFO |
Information that is unique based on the STATUS_TYPE returned |
|
15:8 |
Reserved |
Reserved for Future use |
|
23:16 |
Reserved |
Reserved for Future use |
|
31:24 |
Configuration Specific Flags |
These are flag bits that can be specified by the specific BCDMA configuration. These bits will remain undefined in the global TR format to allow for customization requirements that might be required in the specific BCDMA implementation. For BCDMA channels which are capable of interfacing to endpoint peripherals (or via a PDMA) the format of these flags are as follows: 31:28 error_flags – the error_flags field as is provided across PSI-L 27:24 ps_flags – the ps_flags field as is provided across PSI-L |