SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The M4F processor has a fixed default memory map that provides up to 4GB of addressable memory. The predefined memory map allows the built-in peripherals, such as NVIC, MPU, SysTick and debug components, to be accessed by simple memory access instructions. Thus, most system features are accessible in program code. The M4F design has an internal bus infrastructure optimized for this memory usage.
The MCU_M4FSS memory map is presented in Chapter 2, Memory Map. Note that bit-banding is not supported.