SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Figure 12-1780 and Table 12-3432 show a Host Controller setup sequence.
Figure 12-1780 Host Controller Setup Sequence| Step | Description |
|---|---|
| 1 | Set parameters for all Host Controller version. Set the MMCSD0_POWER_CONTROL[3-1] SD_BUS_VOLTAGE and MMCSD0_TIMEOUT_CONTROL[3-0] COUNTER_VALUE bit fields. |
| 2 | Read the MMCSD0_HOST_CONTROLLER_VER[7-0] SPEC_VER_NUM bit field. |
| 3 | If Specification Version number (MMCSD0_HOST_CONTROLLER_VER[7-0] SPEC_VER_NUM) is less than version 3, go to step (4), if it is version 3 or later go to step (5). |
| 4 | Set the MMCSD0_CLOCK_CONTROL register using 8-bit Divided Clock mode. |
| 5 | Set Version 3 parameters. The MMCSD0_CLOCK_CONTROL register is sets in 10-bit Divided Clock Mode or Programmable Clock Mode. If Clock Multiplier in the MMCSD0_CAPABILITIES register is not zero, Programmable Clock Mode should be used. If Preset Value is used, set Preset Values of SD I/F Modes in the Preset Value register (MMCSD0_PRESET_VALUE0 - MMCSD0_PRESET_VALUE10) and set the MMCSD0_HOST_CONTROL2[15] PRESET_VALUE_ENA bit to 1. |
| 6 | If Specification Version number (MMCSD0_HOST_CONTROLLER_VER[7-0] SPEC_VER_NUM) is version 4, go to step (7), if it is less than version 4, exits. |
| 7 | Set Version 4 parameters. Set the MMCSD0_HOST_CONTROL2[12] HOST_VER40_ENA bit to 1. If the MMCSD0_CAPABILITIES[27] ADDR_64BIT_SUPPORT_V4 bit is set to 1, set the MMCSD0_HOST_CONTROL2[13] BIT64_ADDRESSING bit to 1. If UHS-II Support is set to 1 and 1.8 V VDD2 Support is set to 1 in the MMCSD0_CAPABILITIES register, set SD Bus Voltage Select for VDD2 to 1.8 V mode in the MMCSD0_POWER_CONTROL register, set preset value for UHS-II Mode to Preset Value register (MMCSD0_PRESET_VALUE0 - MMCSD0_PRESET_VALUE10) and set Timeout Counter Value for CMD_RES and Timeout Counter Value for Deadlock in the MMCSD0_UHS2_TIMER_CONTROL register based on Timeout Clock Frequency and Timeout Clock Unit in the MMCSD0_CAPABILITIES register. If Asynchronous Interrupt Support in the MMCSD0_CAPABILITIES register is set to 1, set Asynchronous Interrupt Enable to 1 in the MMCSD0_HOST_CONTROL2 register. |