SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
This section describes the ECAP external connections (environment).
Figure 12-2194 shows the ECAP interface signals.
Figure 12-2194 ECAP External Interface I/OsTable 12-4266 describes the ECAP I/O signals.
| Module Pin | Device Level Signal | I/O(1) | Description | Module Pin Reset Value(2) |
|---|---|---|---|---|
| ECAP0 | ||||
| ECAP0_CAPIN_APWMOUT | ECAP0_IN_APWM_OUT | I/O | ECAP0 Capture input / PWM output | HiZ |
| ECAP1 | ||||
| ECAP1_CAPIN_APWMOUT | ECAP1_IN_APWM_OUT | I/O | ECAP1 Capture input / PWM output | HiZ |
| ECAP2 | ||||
| ECAP2_CAPIN_APWMOUT | ECAP2_IN_APWM_OUT | I/O | ECAP2 Capture input / PWM output | HiZ |
For more information about device level signals (pull-up/down resistors, buffer type, multiplexing and others), see tables Pin Attributes and Pin Multiplexing in the device-specific Datasheet.