SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The ECAP modules provide input synchronisation signals to allow them to be synchronized to other modules or events. On the device, these signals are connected in a daisy-chain fashion for the ECAP0 to ECAP2 module as shown in Figure 12-2196. The ECAP capture events come from external input pins.
Figure 12-2196 ECAP Daisy-Chain Connectivity