SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The Table 12-4343 lists the groups of EPWM module registers according to their functionalities.
| Register Name | Offset | Size (×16) | Shadow | Register Description |
|---|---|---|---|---|
| Time-Base (TB) Submodule Registers | ||||
| EPWM_TBCTL | 0h | 1 | No | Time-Base Control Register |
| EPWM_TBSTS | 2h | 1 | No | Time-Base Status Register |
| EPWM_TBPHS | 6h | 1 | No | Time-Base Phase Register |
| EPWM_TBCNT | 8h | 1 | No | Time-Base Counter Register |
| EPWM_TBPRD | Ah | 1 | Yes | Time-Base Period Register |
| Counter-Compare (CC) Submodule Registers | ||||
| EPWM_CMPCTL | Eh | 1 | No | Counter-Compare Control Register |
| EPWM_CMPA | 12h | 1 | Yes | Counter-Compare A Register |
| EPWM_CMPB | 14h | 1 | Yes | Counter-Compare B Register |
| Action-Qualifier (AQ) Submodule Registers | ||||
| EPWM_AQCTLA | 16h | 1 | No | Action-Qualifier Control Register for Output A (EPWMxA) |
| EPWM_AQCTLB | 18h | 1 | No | Action-Qualifier Control Register for Output B (EPWMxB) |
| EPWM_AQSFRC | 1Ah | 1 | No | Action-Qualifier Software Force Register |
| EPWM_AQCSFRC | 1Ch | 1 | Yes | Action-Qualifier Continuous S/W Force Register Set |
| Dead-Band (DB) Generator Submodule Registers | ||||
| EPWM_DBCTL | 1Eh | 1 | No | Dead-Band Generator Control Register |
| EPWM_DBRED | 20h | 1 | No | Dead-Band Generator Rising Edge Delay Count Register |
| EPWM_DBFED | 22h | 1 | No | Dead-Band Generator Falling Edge Delay Count Register |
| Trip-Zone (TZ) Submodule Registers | ||||
| EPWM_TZSEL | 24h | 1 | No | Trip-Zone Select Register(1) |
| EPWM_TZCTL | 28h | 1 | No | Trip-Zone Control Register (1) |
| EPWM_TZEINT | 2Ah | 1 | No | Trip-Zone Enable Interrupt Register (1) |
| EPWM_TZFLG | 2Ch | 1 | No | Trip-Zone Flag Register (1) |
| EPWM_TZCLR | 2Eh | 1 | No | Trip-Zone Clear Register (1) |
| EPWM_TZFRC | 30h | 1 | No | Trip-Zone Force Register (1) |
| Event-Trigger (ET) Submodule Registers | ||||
| EPWM_ETSEL | 32h | 1 | No | Event-Trigger Selection Register |
| EPWM_ETPS | 34h | 1 | No | Event-Trigger Pre-Scale Register |
| EPWM_ETFLG | 36h | 1 | No | Event-Trigger Flag Register |
| EPWM_ETCLR | 38h | 1 | No | Event-Trigger Clear Register |
| EPWM_ETFRC | 3Ah | 1 | No | Event-Trigger Force Register |
| PWM-Chopper Submodule Registers | ||||
| EPWM_PCCTL | 3Ch | 1 | No | PWM-Chopper Control Register |