SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Figure 12-1786 and Table 12-3434 show a Command Queuing initialization sequence.
Figure 12-1786 Command Queuing Initialization Sequence| Step | Description |
|---|---|
| 1 | Initialize and enable Command Queueing in the device. |
| 2 | Configure Task Descriptor size in MMCSD0_CQ_CONFIG register. |
| 3 | Configure MMCSD0_CQ_TDL_BASE_ADDR and MMCSD0_CQ_TDL_BASE_ADDR_UPBITS registers to point to the memory location allocated to the TDL in host memory. |
| 4 | Configure CQSST and CQSSBC to control when SEND_QUEUE_STATUS commands are sent to the device by CQE. |
| 5 | Configure MMCSD0_CQ_INTR_COALESCING register to control the interrupt coalescing feature: enable/disable, set interrupt count and timer protection. |
| 6 | Configure MMCSD0_CQ_RESP_ERR_MASK register to control which errors may trigger a RED interrupt (if different from reset values). |
| 7 | Write '1' to MMCSD0_CQ_CONFIG register to enable CQE activity. |