SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The Interrupt Aggregator (INTAGGR or INTA) provides a centralized machine which handles the termination of system events to that they can be coherently processed by the host(s) in the system. The main function of the module is to convert between 'global events' (assertion and de-assertion events transmitted on the event-transport-lane (ETL) bus) and 'local events' (level sensitive signals on output, and level or edge sensitive signals on input).
Module Instance | Parameters | |
|---|---|---|
MCU | MAIN | |
DMSS0_INTAGGR0 | - | ✓(DMSS) |