SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Table 12-4725 lists the steps in the timer capture mode configuration.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Initialize capture mode. | See Section 12.5.3.5.2.3.2. | |
| Enable capture interrupt. | TIMER_IRQSTATUS_SET[2] TCAR_EN_FLAG | 0x1 |
| Start the timer. | TIMER_TCLR[0] ST | 0x1 |
| Detect event. | See Section 12.5.3.5.2.3.3. |