SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The module can transmit and receive data, but when the device is transmitting, the IR RX circuitry is automatically disabled by hardware.
Operation of the RX input can be disabled by the UART_ACREG[5] DIS_IR_RX bit.