SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The PRU_ICSSG UART0 bit clock is derived from an input clock to the PRU_ICSSG UART0. See the device-specific Datasheet to check the maximum data rate supported by the PRU_ICSSG UART0.
Figure 6-223 is a conceptual clock generation diagram for the PRU_ICSSG UART0. The processor clock generator receives a signal from an external clock source and produces a PRU_ICSSG UART0 input clock with a programmed frequency. The PRU_ICSSG UART0 contains a programmable baud generator that takes an input clock and divides it by a divisor in the range between 1 and (216 - 1) to produce a baud clock (BCLK). The frequency of BCLK is sixteen times (16×) the baud rate (each received or transmitted bit lasts 16 BCLK cycles) or thirteen times (13×) the baud rate (each received or transmitted bit lasts 13 BCLK cycles). When the PRU_ICSSG UART0 is receiving, the bit is sampled in the 8th BCLK cycle for 16× over sampling mode and on the 6th BCLK cycle for 13× over-sampling mode. The 16× or 13× reference clock is selected by configuring the mode definition register: UART_MODE[0] OSM_SEL bit. The formula to calculate the divisor is:
Two 8-bit register fields:
Figure 6-224 summarizes the relationship between the transferred data bit, BCLK, and the PRU_ICSSG UART0 input clock. Note that the timing relationship depicted in Figure 6-224 shows that each bit lasts for 16 BCLK cycles. This is in case of 16x over-sampling mode. For 13× over-sampling mode each bit lasts for 13 BCLK cycles.
Example baud rates and divisor values relative to a 150 MHz PRU_ICSSG UART0 input clock and 16× over-sampling mode are shown in Table 6-460.
Figure 6-223 PRU_ICSSG
UART Clock Generation Diagram
Figure 6-224 Relationships Between PRU_ICSSG UART Data Bit, BCLK, and Input Clock| Baud Rate | Divisor Value | Actual Baud Rate | Error (%) |
|---|---|---|---|
| 2400 | 5000 | 2400 | 0.00 |
| 4800 | 2500 | 4800 | 0.00 |
| 9600 | 1250 | 9600 | 0.00 |
| 19200 | 625 | 19200 | 0.00 |
| 38400 | 313 | 38338.658 | –0.16 |
| 56000 | 214 | 56074.766 | 0.13 |
| 115200 | 104 | 115384.6 | 0.16 |
| 128000 | 94 | 127659.574 | –0.27 |
| 3000000 | 4 | 3000000 | 0.00 |
| 6000000 | 2 | 3000000 | 0.00 |
| 12000000 | 1 | 12000000 | 0.00 |
| Baud Rate | Divisor Value | Actual Baud Rate | Error (%) |
|---|---|---|---|
| 2400 | 6154 | 2399.940 | –0.0025 |
| 4800 | 3077 | 4799.880 | –0.0025 |
| 9600 | 1538 | 9602.881 | 0.03 |
| 19200 | 769 | 19205.762 | 0.03 |
| 38400 | 385 | 38361.638 | –0.10 |
| 56000 | 264 | 55944.056 | –0.10 |
| 115200 | 128 | 115384.6 | 0.16 |
| 128000 | 115 | 128428.094 | 0.33 |