SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
| Offset | Length | Acronym | Register Name | FSS0 Physical Address |
|---|---|---|---|---|
| 0h | 32 | FSS0_REVISION | REVISION | 0FC0 0000h |
Short Description: REVISION
Long Description:
Return to Summary Table
| Instance Name | Base Address |
|---|---|
| FSS0 | 0FC0 0000h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| MODID | |||||||||||||||
| R | |||||||||||||||
| 110100001010000 | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| REVRTL | REVMAJ | CUSTOM | REVMIN | ||||||||||||
| R | R | R | R | ||||||||||||
| 11 | 1 | 0 | 1 | ||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 - 16 | MODID | R | 6850h | Module ID field |
| 15 - 11 | REVRTL | R | 3h | RTL revision. Will vary depending on release. |
| 10 - 8 | REVMAJ | R | 1h | Major revision |
| 7 - 6 | CUSTOM | R | 0h | Custom |
| 5 - 0 | REVMIN | R | 1h | Minor revision |
| Access Type | Code | Description |
|---|---|---|
| R | R | Read |