SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The device supports one instance of a Power on Reset (POR) module - MCU_POR0. MCU_POR0 is located in MCU domain. Figure 5-402 shows the integration of MCU_POR0.
POR Module Instance Name | PRG Index | POK Index | Voltage Monitored | Description | Module Type | OV/UV1 |
---|---|---|---|---|---|---|
POKHV | PRG0 | 2 | VDDA_MCU 1.8 V |
Internal POR generation and power monitoring for 1.8-V supply and VDD_CORE |
POR | UV |
POKLVA | PRG0 | 1 | VDDA_MCU 1.8 V |
Internal POR generation and power monitoring for 1.8-V supply and VDD_CORE |
POR | OV |
POKLVB | PRG0 | 0 | VDD_CORE |
Internal POR generation and power monitoring for 1.8-V supply and VDD_CORE |
POR | UV |