SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Table 5-989 lists the basic information of the MCU PLL.
| PLL name | Type | SSMOD Available | HSDIV Available | Input clock | Comments |
|---|---|---|---|---|---|
| MCU_PLL0 | PLLTS16FFCLAFRACF | Yes, see Table 5-988 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1, HSDIV2, HSDIV3, HSDIV4 | MCU_HFOSC0_CLKOUT | See (1), (2), and (3) |
Table 5-990 lists the basic information of each of the MAIN PLLs.
| PLL name | Type | SSMOD Available | HSDIV Available | Input clock | Comments |
|---|---|---|---|---|---|
| PLL0 | PLLTS16FFCLAFRACF | Yes, see Table 5-988 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1, HSDIV2, HSDIV3, HSDIV4, HSDIV5, HSDIV6, HSDIV7, HSDIV8, HSDIV9 | MAIN_PLL0_REF_CLK | See (1), (2), and (3) |
| PLL1 | PLLTS16FFCLAFRACF | Yes, see Table 5-988 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1, HSDIV2, HSDIV3, HSDIV4, HSDIV5, HSDIV6 | MAIN_PLL1_REF_CLK | See (1), (2), and (3) |
| PLL2 | PLLTS16FFCLAFRACF | Yes, see Table 5-988 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1, HSDIV2, HSDIV3, HSDIV4, HSDIV5, HSDIV6, HSDIV7, HSDIV8, HSDIV9 | MAIN_PLL2_REF_CLK | See (1), (2), and (3) |
| PLL8 | PLLTS16FFCLAFRACF | Yes, see Table 5-988 for more information on SSMOD related bitfields/bits | HSDIV0 | MAIN_PLL8_REF_CLK | See (1), (2), and (3) |
| PLL12 | PLLTS16FFCLAFRACF | Yes, see Table 5-988 for more information on SSMOD related bitfields/bits | HSDIV0 | MAIN_PLL12_REF_CLK | See (1), (2), and (3) |
| PLL14 | PLLTS16FFCLAFRACF | Yes, see Table 5-988 for more information on SSMOD related bitfields/bits | HSDIV0, HSDIV1 | MAIN_PLL14_REF_CLK | See (1), (2), and (3) |