SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The CPSW_3G RMII/ RGMII interface is compliant to the IEEE Std 802.3 Specification.
The CPSW_3G contains two Ethernet port interfaces (Ethernet port 1 and 2), one CPPI packet streaming interface host port (port 0), Common Platform Time Sync (CPTS), ALE Engine and Statistics (STATS). A top-level block diagram of the CPSW_3G is shown in Figure 12-346.
Figure 12-346 CPSW_3G Block Diagram