SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Traffic monitoring bus probes are deployed at strategic points in the system interconnect and support the following capabilities:
Table 13-13 details the locations in the system interconnect that are probed:
| Probe Point | Bus Monitoring Details |
|---|---|
| A53SS0 Write Initiator | Provides visibility to all write requests initiated by A53SS0 |
| A53SS0 Read Initiator | Provides visibility to all read requests initiated by A53SS0 |
| A53SS0 ACP Target | Monitors traffic to the A53SS0 ACP port |
| DDR Target | Monitors traffic to DDR |
| GMPC Target | Monitors traffic to GPMC |
| FSS Target | Monitors traffic to FSS0 |
| INFRA_CBASS0 | Monitors traffic from CBASS0 to INFRA_CBASS0. |
| MCU_CBASS0 | Monitors traffic from CBASS0 to MCU_CBASS0. |
| OCSRAM bank-n | Monitors traffic to the OCSRAM. Each bank of OCSRAM is supported by a dedicate probe. |