SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The TR Type field gives the size of the TR and which fields are expected in the TR. Based on the type the number of words required to be sent to complete the TR can be decreased. The tables below shows the minimum size for each TR as well if any fields will be treated as reserved.
|
word 0 |
word 1 |
word 2 |
word 3 |
word 4 |
word 5 |
word 6 |
word 7 |
word 8 |
word 9 |
word 10 |
word 11 |
word 12 |
word 13 |
word 14 |
word 15 |
|
FLAGS |
ICNT0 |
ADDR |
RESERVED/NOT REQUIRED | ||||||||||||
|
word 0 |
word 1 |
word 2 |
word 3 |
word 4 |
word 5 |
word 6 |
word 7 |
word 8 |
word 9 |
word 10 |
word 11 |
word 12 |
word 13 |
word 14 |
word 15 |
|
FLAGS |
ICNT0/1 |
ADDR |
DIM1 |
RESERVED/NOT REQUIRED | |||||||||||
|
word 0 |
word 1 |
word 2 |
word 3 |
word 4 |
word 5 |
word 6 |
word 7 |
word 8 |
word 9 |
word 10 |
word 11 |
word 12 |
word 13 |
word 14 |
word 15 |
|
FLAGS |
ICNT0/1 |
ADDR |
DIM1 |
ICNT2 |
DIM2 |
RESERVED/NOT REQUIRED | |||||||||
|
word 0 |
word 1 |
word 2 |
word 3 |
word 4 |
word 5 |
word 6 |
word 7 |
word 8 |
word 9 |
word 10 |
word 11 |
word 12 |
word 13 |
word 14 |
word 15 |
|
FLAGS |
ICNT0/1 |
ADDR |
DIM1 |
ICNT2/3 |
DIM2 |
DIM3 |
RESERVED/NOT REQUIRED | ||||||||
|
w0 |
word 1 |
word 2 |
word 3 |
word 4 |
word 5 |
word 6 |
word 7 |
word 8 |
word 9 |
word 10 |
word 11 |
word 12 |
word 13 |
word 14 |
word 15 |
|
FLAGS |
ICNT0/1 |
ADDR |
DIM1 |
ICNT2/3 |
DIM2 |
DIM3 |
RESERVED |
DDIM1 |
DADDR |
DDIM2 |
DDIM3 |
DICNT0/1 |
DICNT2/3 | ||