SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The r30[20-19] (clk_mode[1:0]) value determines the stop condition for PERIF<m>_CLK. There are 4 options available:
| clk_mode_value | Description |
|---|---|
| 0 | Stop low on last RX frame |
| 1 | Stop high on last RX frame |
| 2 | Run continuously |
| 3 | Stop high on last TX bit |
The last RX frame is configured by ICSSG_PRU0_ED_CHm_CFG0_REG[27-16] PRU0_ED_RX_FRAME_SIZEm, and the last TX bit is configured by ICSSG_PRU0_ED_CHm_CFG0_REG[15-11] PRU0_ED_TX_FRAME_SIZEm (where n = 0 or 1 and m = 0 to 2). Each stop condition is shown in Figure 6-197 through Figure 6-200.
Figure 6-197 PERIF<m>_CLK Stop High on Last RX Frame
Figure 6-198 PERIF<m>_CLK Stop Low on Last RX Frame
Figure 6-199 PERIF<m>_CLK Run Continuously
Figure 6-200 PERIF<m>_CLK Stop High on Last TX Bit