SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Figure 12-1615 shows the GPMC functional block diagram. The GPMC consists of six blocks:
The GPMC can access various external devices. The flexible programming model allows a wide range of attached device types and access schemes.
Based on the programmed configuration bit fields stored in the GPMC registers, the GPMC can generate the timing of all control signals depending on the attached device and access type.
Given the chip-select decoding and its associated configuration registers, the GPMC selects the appropriate control signal timing for the device type.