SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Table 2-2 shows the MCU domain memory map.
The memory locations not shown in Table 2-2 are either unallocated or reserved and not used. Accesses to these locations are not recommended and should be avoided.
Region Name | Start Address | End Address | Size |
---|---|---|---|
MCU_PSC0 | 0x004000000 | 0x004000FFF | 4 KB |
MCU_PLLCTRL0 | 0x004020000 | 0x0040201FF | 512 B |
MCU_PLL0_CFG | 0x004040000 | 0x004040FFF | 4 KB |
MCU_PADCFG_CTRL0_CFG0 | 0x004080000 | 0x004087FFF | 32 KB |
MCU_ESM0_CFG | 0x004100000 | 0x004100FFF | 4 KB |
MCU_GPIO0 | 0x004201000 | 0x0042010FF | 256 B |
MCU_MCU_GPIOMUX_INTROUTER0_CFG | 0x004210000 | 0x0042101FF | 512 B |
MCU_TIMEOUT0_CFG | 0x004300000 | 0x0043003FF | 1 KB |
MCU_CTRL_MMR0_CFG0 | 0x004500000 | 0x00451FFFF | 128 KB |
MCU_ECC_AGGR0_ECC_AGGR | 0x004700000 | 0x0047003FF | 1 KB |
MCU_CBASS0_ERR | 0x004720000 | 0x0047203FF | 1 KB |
MCU_TIMER0_CFG | 0x004800000 | 0x0048003FF | 1 KB |
MCU_TIMER1_CFG | 0x004810000 | 0x0048103FF | 1 KB |
MCU_TIMER2_CFG | 0x004820000 | 0x0048203FF | 1 KB |
MCU_TIMER3_CFG | 0x004830000 | 0x0048303FF | 1 KB |
MCU_RTI0_CFG | 0x004880000 | 0x0048800FF | 256 B |
MCU_I2C0_CFG | 0x004900000 | 0x0049000FF | 256 B |
MCU_I2C1_CFG | 0x004910000 | 0x0049100FF | 256 B |
MCU_UART0 | 0x004A00000 | 0x004A001FF | 512 B |
MCU_UART1 | 0x004A10000 | 0x004A101FF | 512 B |
MCU_MCSPI0_CFG | 0x004B00000 | 0x004B003FF | 1 KB |
MCU_MCSPI1_CFG | 0x004B10000 | 0x004B103FF | 1 KB |
MCU_DCC0 | 0x004C00000 | 0x004C0003F | 64 B |
MCU_MCRC64_0_REGS | 0x004D00000 | 0x004D00FFF | 4 KB |
MCU_M4FSS0_IRAM | 0x005000000 | 0x00503FFFF | 256 KB |
MCU_M4FSS0_DRAM | 0x005040000 | 0x00504FFFF | 64 KB |
MCU_M4FSS0_RAT | 0x005FF0000 | 0x005FF0FFF | 4 KB |
MCU_M4FSS0_ECC_AGGR | 0x005FF1000 | 0x005FF13FF | 1 KB |
MCU_CBASS0_GLB | 0x045B02000 | 0x045B023FF | 1 KB |