SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
A total of N destination channels are provided within the PDMA for concurrent transfers from Tx per-channel buffers to the various attached peripherals, where N is a design-time configurable paramater. Each Tx channel requires a single PSI-L thread. See PDMA Sources for Tx channel allocation for each PDMA.