SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The receive data from the MII interface is stored in the receive data FIFO which is 32 bytes. The PRU can access this data through the register R31. Depending on the configuration settings, the data can be latched on reception of one or two bytes. In each scheme, the configured number of nibbles is assembled before being copied into the PRU registers. Figure 6-241 shows the inputs and outputs of the data latch logic block.
The receiver logic in MII_RT can be programmed through the MII_RT MII_RT_RXCFG0 and MII_RT MII_RT_RXCFG1 registers to remove or retain the preamble + SFD from incoming frames.
Figure 6-241 RX Data Latch