SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
DE trip monitor counter.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EPWM0_G0 | 5000 0820h |
| EPWM0_G1 | 5004 0820h |
| EPWM0_G2 | 5008 0820h |
| EPWM0_G3 | 500C 0820h |
| EPWM1_G0 | 5000 1820h |
| EPWM1_G1 | 5004 1820h |
| EPWM1_G2 | 5008 1820h |
| EPWM1_G3 | 500C 1820h |
| EPWM2_G0 | 5000 2820h |
| EPWM2_G1 | 5004 2820h |
| EPWM2_G2 | 5008 2820h |
| EPWM2_G3 | 500C 2820h |
| EPWM3_G0 | 5000 3820h |
| EPWM3_G1 | 5004 3820h |
| EPWM3_G2 | 5008 3820h |
| EPWM3_G3 | 500C 3820h |
| EPWM4_G0 | 5000 4820h |
| EPWM4_G1 | 5004 4820h |
| EPWM4_G2 | 5008 4820h |
| EPWM4_G3 | 500C 4820h |
| EPWM5_G0 | 5000 5820h |
| EPWM5_G1 | 5004 5820h |
| EPWM5_G2 | 5008 5820h |
| EPWM5_G3 | 500C 5820h |
| EPWM6_G0 | 5000 6820h |
| EPWM6_G1 | 5004 6820h |
| EPWM6_G2 | 5008 6820h |
| EPWM6_G3 | 500C 6820h |
| EPWM7_G0 | 5000 7820h |
| EPWM7_G1 | 5004 7820h |
| EPWM7_G2 | 5008 7820h |
| EPWM7_G3 | 500C 7820h |
| EPWM8_G0 | 5000 8820h |
| EPWM8_G1 | 5004 8820h |
| EPWM8_G2 | 5008 8820h |
| EPWM8_G3 | 500C 8820h |
| EPWM9_G0 | 5000 9820h |
| EPWM9_G1 | 5004 9820h |
| EPWM9_G2 | 5008 9820h |
| EPWM9_G3 | 500C 9820h |
| EPWM10_G0 | 5000 A820h |
| EPWM10_G1 | 5004 A820h |
| EPWM10_G2 | 5008 A820h |
| EPWM10_G3 | 500C A820h |
| EPWM11_G0 | 5000 B820h |
| EPWM11_G1 | 5004 B820h |
| EPWM11_G2 | 5008 B820h |
| EPWM11_G3 | 500C B820h |
| EPWM12_G0 | 5000 C820h |
| EPWM12_G1 | 5004 C820h |
| EPWM12_G2 | 5008 C820h |
| EPWM12_G3 | 500C C820h |
| EPWM13_G0 | 5000 D820h |
| EPWM13_G1 | 5004 D820h |
| EPWM13_G2 | 5008 D820h |
| EPWM13_G3 | 500C D820h |
| EPWM14_G0 | 5000 E820h |
| EPWM14_G1 | 5004 E820h |
| EPWM14_G2 | 5008 E820h |
| EPWM14_G3 | 500C E820h |
| EPWM15_G0 | 5000 F820h |
| EPWM15_G1 | 5004 F820h |
| EPWM15_G2 | 5008 F820h |
| EPWM15_G3 | 500C F820h |
| EPWM16_G0 | 5001 0820h |
| EPWM16_G1 | 5005 0820h |
| EPWM16_G2 | 5009 0820h |
| EPWM16_G3 | 500D 0820h |
| EPWM17_G0 | 5001 1820h |
| EPWM17_G1 | 5005 1820h |
| EPWM17_G2 | 5009 1820h |
| EPWM17_G3 | 500D 1820h |
| EPWM18_G0 | 5001 2820h |
| EPWM18_G1 | 5005 2820h |
| EPWM18_G2 | 5009 2820h |
| EPWM18_G3 | 500D 2820h |
| EPWM19_G0 | 5001 3820h |
| EPWM19_G1 | 5005 3820h |
| EPWM19_G2 | 5009 3820h |
| EPWM19_G3 | 500D 3820h |
| EPWM20_G0 | 5001 4820h |
| EPWM20_G1 | 5005 4820h |
| EPWM20_G2 | 5009 4820h |
| EPWM20_G3 | 500D 4820h |
| EPWM21_G0 | 5001 5820h |
| EPWM21_G1 | 5005 5820h |
| EPWM21_G2 | 5009 5820h |
| EPWM21_G3 | 500D 5820h |
| EPWM22_G0 | 5001 6820h |
| EPWM22_G1 | 5005 6820h |
| EPWM22_G2 | 5009 6820h |
| EPWM22_G3 | 500D 6820h |
| EPWM23_G0 | 5001 7820h |
| EPWM23_G1 | 5005 7820h |
| EPWM23_G2 | 5009 7820h |
| EPWM23_G3 | 500D 7820h |
| EPWM24_G0 | 5001 8820h |
| EPWM24_G1 | 5005 8820h |
| EPWM24_G2 | 5009 8820h |
| EPWM24_G3 | 500D 8820h |
| EPWM25_G0 | 5001 9820h |
| EPWM25_G1 | 5005 9820h |
| EPWM25_G2 | 5009 9820h |
| EPWM25_G3 | 500D 9820h |
| EPWM26_G0 | 5001 A820h |
| EPWM26_G1 | 5005 A820h |
| EPWM26_G2 | 5009 A820h |
| EPWM26_G3 | 500D A820h |
| EPWM27_G0 | 5001 B820h |
| EPWM27_G1 | 5005 B820h |
| EPWM27_G2 | 5009 B820h |
| EPWM27_G3 | 500D B820h |
| EPWM28_G0 | 5001 C820h |
| EPWM28_G1 | 5005 C820h |
| EPWM28_G2 | 5009 C820h |
| EPWM28_G3 | 500D C820h |
| EPWM29_G0 | 5001 D820h |
| EPWM29_G1 | 5005 D820h |
| EPWM29_G2 | 5009 D820h |
| EPWM29_G3 | 500D D820h |
| EPWM30_G0 | 5001 E820h |
| EPWM30_G1 | 5005 E820h |
| EPWM30_G2 | 5009 E820h |
| EPWM30_G3 | 500D E820h |
| EPWM31_G0 | 5001 F820h |
| EPWM31_G1 | 5005 F820h |
| EPWM31_G2 | 5009 F820h |
| EPWM31_G3 | 500D F820h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_1 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_1 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| CNT | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CNT | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED_1 | R | 0h | Reserved |
| 15:0 | CNT | R | 0h | An 16-bit counter which monitors the frequency of diode mode trip events. When TripHorTripL is active: Increment CNT [increment INCSTEP on every EPWMxSYNC] When TripHorTripL is in-active: Decrement CNT [decrement DECSTEP on every EPWMxSYNC] If[ CNT > THRESHOLD] then generate DETRIP and clear the counter. If[ [CNT - DECSTEP] < 0] then CNT = 0 If[ [CNT + INCSTEP] >= 0xFFFF] then CNT = 0xFFFF Note : CNT is cleared when DECTL.ENABLE is 0 Note: DEMONTHRES == 0x0 should not generate trip as the DEMONTHRES and DEMONCNT registers have reset value of 0x0 |