SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Input syndrome polynomial bits 192 to 207.
Return to Summary Table
Offset = Base + (j * 40h); where j = 0 to 7d
| Instance Name | Physical Address |
|---|---|
| ELM0 | 527F 0418h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | SYNDROME_VALID | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| SYNDROME_6 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SYNDROME_6 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:17 | RESERVED | R | 0h | Reserved |
| 16 | SYNDROME_VALID | R/W | 0h | Syndrome valid bit 0x0: this syndrome polynomial should not be processed 0x1: this syndrome polynomial must be processed |
| 15:0 | SYNDROME_6 | R/W | 0h | Syndrome bits 192 to 207 |