SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Enet Port N Tx Egress InterVLAN A
Return to Summary Table
Offset = Base + (k * 1000h); where k = 0 to 1d
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 5282 23B0h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| DA_23_16 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| DA_31_24 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| DA_39_32 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DA_47_40 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | DA_23_16 | R/W | 0h | Destination Address bits 23:16 |
| 23:16 | DA_31_24 | R/W | 0h | Destination Address bits 31:24 |
| 15:8 | DA_39_32 | R/W | 0h | Destination Address bits 39:32 |
| 7:0 | DA_47_40 | R/W | 0h | Destination Address bits 47:40 |