SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
CTRIPH Filter Control Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CMPSSA0 | 5020 0030h |
| CMPSSA1 | 5020 1030h |
| CMPSSA2 | 5020 2030h |
| CMPSSA3 | 5020 3030h |
| CMPSSA4 | 5020 4030h |
| CMPSSA5 | 5020 5030h |
| CMPSSA6 | 5020 6030h |
| CMPSSA7 | 5020 7030h |
| CMPSSA8 | 5020 8030h |
| CMPSSA9 | 5020 9030h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| FILINIT | RESERVED_2 | THRESH | SAMPWIN | ||||
| R/W1TS | R | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SAMPWIN | RESERVED_1 | ||||||
| R/W | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | FILINIT | R/W1TS | 0h | High filter initialization. 0 No effect 1 Initialize all samples to the filter input value |
| 14 | RESERVED_2 | R | 0h | Reserved |
| 13:9 | THRESH | R/W | 0h | High filter majority voting threshold. At least THRESH samples of the opposite state must appear within the sample window in order for the output to change state. Threshold used is THRESH+1. |
| 8:4 | SAMPWIN | R/W | 0h | High filter sample window size. Number of samples to monitor is SAMPWIN+1. |
| 3:0 | RESERVED_1 | R | 0h | Reserved |