SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Event Select within corresponding group.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CONTROLSS_DMAXBAR | 502D 634Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | DMAXBAR9_G2_SEL | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:5 | RESERVED | NONE | 0h | Reserved |
| 4:0 | DMAXBAR9_G2_SEL | R/W | 0h | ADC DMA requests to corresponding XBAR 0:ADC0.INT1 1:ADC0.INT2 2:ADC0.INT3 3:ADC0.INT4 4:ADC0.EVTINT 5:ADC1.INT1 6:ADC1.INT2 7:ADC1.INT3 8:ADC1.INT4 9:ADC1.EVTINT 10:ADC2.INT1 11:ADC2.INT2 12:ADC2.INT3 13:ADC2.INT4 14:ADC2.EVTINT 15:ADC3.INT1 16:ADC3.INT2 17:ADC3.INT3 18:ADC3.INT4 19:ADC3.EVTINT 20:ADC4.INT1 21:ADC4.INT2 22:ADC4.INT3 23:ADC4.INT4 24:ADC4.EVTINT |