SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Memory Mapped SPI Switch Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| QSPI0 | 4820 0064h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | MM_INT_EN | MMPT_S | |||||
| R | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:2 | RESERVED | R | 0h | Always read as 0 |
| 1 | MM_INT_EN | R/W | 0h | Memory Mapped mode interrupt enable. 0 Interrupts are disabled during memory mapped operations 1 Word Count interrupt is enabled for memory mapped operations |
| 0 | MMPT_S | R/W | 0h | MMPT select. If 0 [default] config port has is selected to control config of core SPI module. If 1, Memory Mapped Protocol Translator is selected to control config port of core SPI module. |