SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Since the Consumer IR works at modulation rates of 30 56.8 KHz, the 48 MHz clock must be pre scaled before the clock can drive the IR logic. This register sets the divisor rate to give a range to accommodate the remote control requirements in BAUD multiples of 12x. The value of the CFPS at reset is 0105 decimal which equates to a 38.1 KHz output from starting conditions. The 48 MHz carrier is prescaled by the CFPS which is then divided by the 12x BAUD multiple.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| UART0 | 5230 0060h |
| UART1 | 5230 1060h |
| UART2 | 5230 2060h |
| UART3 | 5230 3060h |
| UART4 | 5230 4060h |
| UART5 | 5230 5060h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_24 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_24 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_24 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CFPS | |||||||
| R/W | |||||||
| 69h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED_24 | R | 0h | |
| 7:0 | CFPS | R/W | 69h | System clock frequency prescaler at [12x multiple]. Examples for CFPS values are given in the table below. Target Freq [KHz] CFPS [decimal] Actual Freq[KHz] 30 133 30.08 32.75 122 32.79 36 111 36.04 36.7 109 36.69 38* 105 38.1 40 100 40 56.8 70 57.14 * configured at reset to this value Note: CFPS = 0 is not supported. |