SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
I2C Data Count register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| I2C0 | 5250 0014h |
| I2C1 | 5250 1014h |
| I2C2 | 5250 2014h |
| I2C3 | 5250 3014h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NU | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| NU | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| ICDC15_ICDC0 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ICDC15_ICDC0 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | NU | R/W | 0h | Reserved |
| 15:0 | ICDC15_ICDC0 | R/W | 0h | Data count. This data count register is used to generate a Stop condition if a Stop condition is specified [STP=1]. . ICCNT=1 data count is 1 :::::::::::::::::::::::::::::::::::::::::::: :::::::::::::::::::::::::::::::::::::::::::: ICCNT=0FFFFh data count is 65535 ICCNT=0data counter is 65536 Note that ICCNT is a don"t care when RM is set to 1. |