SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
The LINTD1 register contains the upper 4 bytes of the data to be transmitted.
NOTE: TD<x-1> is equivalent to Data byte <x> of the LIN frame.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| LIN0 | 5240 0078h |
| LIN1 | 5240 1078h |
| LIN2 | 5240 2078h |
| LIN3 | 5240 3078h |
| LIN4 | 5240 4078h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| TD4 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| TD5 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TD6 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TD7 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | TD4 | R/W | 0h | 8-bit Transmit Buffer 4. Byte4 to be transmitted is written into this register and then copied to SCITXSHF for transmission. |
| 23:16 | TD5 | R/W | 0h | 8-bit Transmit Buffer 5. Byte 5 to be transmitted is written into this register and then copied to SCITXSHF for transmission. |
| 15:8 | TD6 | R/W | 0h | 8-bit Transmit Buffer 6. Byte 6 to be transmitted is written into this register and then copied to SCITXSHF for transmission. |
| 7:0 | TD7 | R/W | 0h | 8-bit Transmit Buffer 7. Byte 7 to be transmitted is written into this register and then copied to SCITXSHF for transmission. |