SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
FIFO Control Register (write only)
The FIFO control register (FCR) is a write-only register at the same address as the interrupt identification register (IIR), which is a read-only register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ICSSM0 | 4802 8008h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RXFITL | RESERVED | DMAMODE1 | TXCLR | RXCLR | FIFOEN | ||
| W | NONE | W | W | W | W | ||
| 0h | 0h | 1h | 0h | 0h | 0h | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7:6 | RXFITL | W | 0h | Receiver FIFO trigger level. RXFIFTL sets the trigger level for the receiver FIFO. When the trigger level is reached, a receiver data-ready interrupt is generated (if the interrupt request is enabled). Once the FIFO drops below the trigger level, the interrupt is cleared. 3h 14 bytes 2h 8 bytes 1h 4 bytes 0h 1 byte |
| 5:4 | RESERVED | NONE | 0h | Reserved |
| 3 | DMAMODE1 | W | 1h | DMA MODE1 enable if FIFOs are enabled. Always write 1 to DMAMODE1. After a hardware reset, change DMAMODE1 from 0 to 1. DMAMODE1 = 1 is a requirement for proper communication between the UART and the EDMA controller. 1h DMA MODE 1 is enabled 0h DMA MODE 1 is disabled |
| 2 | TXCLR | W | 0h | Transmitter FIFO clear. Write a 1 to TXCLR to clear the bit. 1h Clears transmitter FIFO and resets the
transmitter FIFO counter. The shift
register is not cleared.
0h No effect |
| 1 | RXCLR | W | 0h | Receiver FIFO clear. Write a 1 to RXCLR to clear the bit. 1h Clears receiver FIFO and resets the
receiver FIFO counter. The shift register
is not cleared.
0h No effect |
| 0 | FIFOEN | W | 0h | Transmitter and receiver FIFOs mode enable. FIFOEN must be set before other FCR bits are written to or the FCR bits are not programmed. Clearing this bit clears the FIFO counters. 1h FIFO mode. The transmitter and receiver
FIFOs are enabled.
0h Non-FIFO mode. The transmitter and receiver
FIFOs are disabled, and the FIFO pointers
are cleared. |