SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
The GPMC_ERR_TYPE register stores the type of error when an error occurs .
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| GPMC0 | 4840 0048h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_215 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_215 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_215 | ILLEGALMCMD | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_213 | ERRORNOTSUPPADD | ERRORNOTSUPPMCMD | ERRORTIMEOUT | RESERVED_214 | ERRORVALID | ||
| R | R | R | R | R | R/W1TC | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:11 | RESERVED_215 | R | 0h | Write 0's for future compatibility. Read returns 0 |
| 10:8 | ILLEGALMCMD | R | 0h | System Command of the transaction that caused the error |
| 7:5 | RESERVED_213 | R | 0h | Write 0's for future compatibility. Read returns 0 |
| 4 | ERRORNOTSUPPADD | R | 0h | Not supported Address error 1 The error is due to a non supported Address 0 No error occurs |
| 3 | ERRORNOTSUPPMCMD | R | 0h | Not supported Command error 1 The error is due to a non supported Command 0 No error occurs |
| 2 | ERRORTIMEOUT | R | 0h | Time-out error 1 The error is due to a time out 0 No error occurs |
| 1 | RESERVED_214 | R | 0h | Write 0's for future compatibility. Read returns 0 |
| 0 | ERRORVALID | R/W1TC | 0h | Error validity status - Must be explicitely cleared with a write 1 transaction 1 Error detected and logged in the other
error fields
0 All error fields no longer valid |