SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register shows the Status of all Interrupts from TPCC0.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MSS_CTRL | 50D0 0838h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | MSS_TPCC_A_INTAGG_STATUS_RAW_TPTC_A1 | MSS_TPCC_A_INTAGG_STATUS_RAW_TPTC_A0 | |||||
| NONE | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | MSS_TPCC_A_INTAGG_STATUS_RAW_TPCC_A_INT7 | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MSS_TPCC_A_INTAGG_STATUS_RAW_TPCC_A_INT6 | MSS_TPCC_A_INTAGG_STATUS_RAW_TPCC_A_INT5 | MSS_TPCC_A_INTAGG_STATUS_RAW_TPCC_A_INT4 | MSS_TPCC_A_INTAGG_STATUS_RAW_TPCC_A_INT3 | MSS_TPCC_A_INTAGG_STATUS_RAW_TPCC_A_INT2 | MSS_TPCC_A_INTAGG_STATUS_RAW_TPCC_A_INT1 | MSS_TPCC_A_INTAGG_STATUS_RAW_TPCC_A_INT0 | MSS_TPCC_A_INTAGG_STATUS_RAW_TPCC_A_INTG |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:18 | RESERVED | NONE | 0h | Reserved |
| 17 | MSS_TPCC_A_INTAGG_STATUS_RAW_TPTC_A1 | R/W | 0h | Raw Status of Interrupt from TPTC A1. Set irrespective if the Interupt is masked or unmasked in MSS_TPCC_A_INTAGG_MASK |
| 16 | MSS_TPCC_A_INTAGG_STATUS_RAW_TPTC_A0 | R/W | 0h | Raw Status of Interrupt from TPTC A0. Set irrespective if the Interupt is masked or unmasked in MSS_TPCC_A_INTAGG_MASK |
| 15:9 | RESERVED | NONE | 0h | Reserved |
| 8 | MSS_TPCC_A_INTAGG_STATUS_RAW_TPCC_A_INT7 | R/W | 0h | Raw Status of Interrupt from MSS_TPCC_A. Set irrespective if the Interupt is masked or unmasked in MSS_TPCC_C_INTAGG_MASK |
| 7 | MSS_TPCC_A_INTAGG_STATUS_RAW_TPCC_A_INT6 | R/W | 0h | Raw Status of Interrupt from MSS_TPCC_A. Set irrespective if the Interupt is masked or unmasked in MSS_TPCC_C_INTAGG_MASK |
| 6 | MSS_TPCC_A_INTAGG_STATUS_RAW_TPCC_A_INT5 | R/W | 0h | Raw Status of Interrupt from MSS_TPCC_A. Set irrespective if the Interupt is masked or unmasked in MSS_TPCC_C_INTAGG_MASK |
| 5 | MSS_TPCC_A_INTAGG_STATUS_RAW_TPCC_A_INT4 | R/W | 0h | Raw Status of Interrupt from MSS_TPCC_A. Set irrespective if the Interupt is masked or unmasked in MSS_TPCC_C_INTAGG_MASK |
| 4 | MSS_TPCC_A_INTAGG_STATUS_RAW_TPCC_A_INT3 | R/W | 0h | Raw Status of Interrupt from MSS_TPCC_A. Set irrespective if the Interupt is masked or unmasked in MSS_TPCC_C_INTAGG_MASK |
| 3 | MSS_TPCC_A_INTAGG_STATUS_RAW_TPCC_A_INT2 | R/W | 0h | Raw Status of Interrupt from MSS_TPCC_A. Set irrespective if the Interupt is masked or unmasked in MSS_TPCC_C_INTAGG_MASK |
| 2 | MSS_TPCC_A_INTAGG_STATUS_RAW_TPCC_A_INT1 | R/W | 0h | Raw Status of Interrupt from MSS_TPCC_A. Set irrespective if the Interupt is masked or unmasked in MSS_TPCC_C_INTAGG_MASK |
| 1 | MSS_TPCC_A_INTAGG_STATUS_RAW_TPCC_A_INT0 | R/W | 0h | Raw Status of Interrupt from TPCC A. Set irrespective if the Interupt is masked or unmasked in MSS_TPCC_A_INTAGG_MASK |
| 0 | MSS_TPCC_A_INTAGG_STATUS_RAW_TPCC_A_INTG | R/W | 0h | Raw Status of Interrupt from MSS_TPCC_A. Set irrespective if the Interupt is masked or unmasked in MSS_TPCC_C_INTAGG_MASK |