SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Rx FIFO 1 Status register. FIFO 1 message lost/full indication, put index, get index and fill level.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCAN0 | 5260 82B4h |
| MCAN1 | 5261 82B4h |
| MCAN2 | 5262 82B4h |
| MCAN3 | 5263 82B4h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NU54 | RF1L | F1F | |||||
| R | R | R | |||||
| 0h | 0h | 0h | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| NU53 | F1PI | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NU52 | F1GI | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NU51 | F1FL | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:26 | NU54 | R | 0h | Reserved |
| 25 | RF1L | R | 0h | Rx FIFO 1 Message Lost This bit is a copy of interrupt flag MCAN_IR[7] RF1L. When the MCAN_IR[7] RF1L flag is reset, this bit is also reset. 1'b0 = No Rx FIFO 1 message lost 1'b1 = Rx FIFO 1 message lost, also set after write attempt to Rx FIFO 1 of size zero Note: OverWriting the oldest message when the MCAN_RXF1C[31] F1OM = 1'b1 will not set this flag. |
| 24 | F1F | R | 0h | Rx FIFO 1 Full |
| 23:22 | NU53 | R | 0h | Reserved |
| 21:16 | F1PI | R | 0h | Rx FIFO 1 Put Index |
| 15:14 | NU52 | R | 0h | Reserved |
| 13:8 | F1GI | R | 0h | Rx FIFO 1 Get Index |
| 7 | NU51 | R | 0h | Reserved |
| 6:0 | F1FL | R | 0h | Rx FIFO 1 Fill Level |