SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register shows the status of ADC reference voltages as measured by the ADC Reference OK voltage monitors.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| TOP_CTRL | 50D8 0C0Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | ADC_REF_GOOD_STATUS_ADC34_REF_UV_GOOD | ADC_REF_GOOD_STATUS_ADC34_REF_OV_GOOD | ADC_REF_GOOD_STATUS_ADC12_REF_UV_GOOD | ADC_REF_GOOD_STATUS_ADC12_REF_OV_GOOD | ADC_REF_GOOD_STATUS_ADC0_REF_UV_GOOD | ADC_REF_GOOD_STATUS_ADC0_REF_OV_GOOD | |
| NONE | R | R | R | R | R | R | |
| 0h | 1h | 1h | 1h | 1h | 1h | 1h | |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:6 | RESERVED | NONE | 0h | Reserved |
| 5 | ADC_REF_GOOD_STATUS_ADC34_REF_UV_GOOD | R | 1h | Under Voltage check OK |
| 4 | ADC_REF_GOOD_STATUS_ADC34_REF_OV_GOOD | R | 1h | Over voltage check OK |
| 3 | ADC_REF_GOOD_STATUS_ADC12_REF_UV_GOOD | R | 1h | Under Voltage check OK |
| 2 | ADC_REF_GOOD_STATUS_ADC12_REF_OV_GOOD | R | 1h | Over voltage check OK |
| 1 | ADC_REF_GOOD_STATUS_ADC0_REF_UV_GOOD | R | 1h | Under Voltage check OK |
| 0 | ADC_REF_GOOD_STATUS_ADC0_REF_OV_GOOD | R | 1h | Over voltage check OK |