SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register is used by R5SS0 Core 1 to generate Mailbox interrupt to Recipent CPU.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MSS_CTRL | 50D0 8000h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | MSS_CR5B0_MBOX_WRITE_DONE_PROC_7 | RESERVED | MSS_CR5B0_MBOX_WRITE_DONE_PROC_6 | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | MSS_CR5B0_MBOX_WRITE_DONE_PROC_5 | RESERVED | MSS_CR5B0_MBOX_WRITE_DONE_PROC_4 | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | MSS_CR5B0_MBOX_WRITE_DONE_PROC_3 | RESERVED | MSS_CR5B0_MBOX_WRITE_DONE_PROC_2 | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | MSS_CR5B0_MBOX_WRITE_DONE_PROC_1 | RESERVED | MSS_CR5B0_MBOX_WRITE_DONE_PROC_0 | ||||
| NONE | R/W | NONE | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:29 | RESERVED | NONE | 0h | Reserved |
| 28 | MSS_CR5B0_MBOX_WRITE_DONE_PROC_7 | R/W | 0h | Write pulse bit field: This register should be written once finishing Writing into the mailbox memory of processor 7 |
| 27:25 | RESERVED | NONE | 0h | Reserved |
| 24 | MSS_CR5B0_MBOX_WRITE_DONE_PROC_6 | R/W | 0h | Write pulse bit field: This register should be written once finishing Writing into the mailbox memory of processor 6 |
| 23:21 | RESERVED | NONE | 0h | Reserved |
| 20 | MSS_CR5B0_MBOX_WRITE_DONE_PROC_5 | R/W | 0h | Write pulse bit field: This register should be written once finishing Writing into the mailbox memory of processor 5 |
| 19:17 | RESERVED | NONE | 0h | Reserved |
| 16 | MSS_CR5B0_MBOX_WRITE_DONE_PROC_4 | R/W | 0h | Write pulse bit field: This register should be written once finishing Writing into the mailbox memory of processor 4 |
| 15:13 | RESERVED | NONE | 0h | Reserved |
| 12 | MSS_CR5B0_MBOX_WRITE_DONE_PROC_3 | R/W | 0h | Write pulse bit field: This register should be written once finishing Writing into the mailbox memory of processor 3 |
| 11:9 | RESERVED | NONE | 0h | Reserved |
| 8 | MSS_CR5B0_MBOX_WRITE_DONE_PROC_2 | R/W | 0h | Write pulse bit field: This register should be written once finishing Writing into the mailbox memory of processor 2 |
| 7:5 | RESERVED | NONE | 0h | Reserved |
| 4 | MSS_CR5B0_MBOX_WRITE_DONE_PROC_1 | R/W | 0h | Write pulse bit field: This register should be written once finishing Writing into the mailbox memory of processor 1 |
| 3:1 | RESERVED | NONE | 0h | Reserved |
| 0 | MSS_CR5B0_MBOX_WRITE_DONE_PROC_0 | R/W | 0h | Write pulse bit field: This register should be written once finishing Writing into the mailbox memory of processor 0 |