SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC PPB2 Sample Delay Time Stamp Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ADC0_G0_G5 | 502C 0092h |
| ADC1_G0_G5 | 502C 1092h |
| ADC2_G0_G5 | 502C 2092h |
| ADC3_G0_G5 | 502C 3092h |
| ADC4_G0_G5 | 502C 4092h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_1 | DLYSTAMP | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DLYSTAMP | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:12 | RESERVED_1 | R | 0h | Reserved |
| 11:0 | DLYSTAMP | R | 0h | ADC Post Processing Block 2 Delay Time Stamp. When an SOC starts sampling the value contained in REQSTAMP is subtracted from the value in ADCCOUNTER.FREECOUNT and loaded into this bit field, thereby giving the number of system clock cycles delay between the SOC trigger and the actual start of the sample. |