SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Global Cfg
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ICSSM0 | 4802 E000h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | CMP_INC | ||||||
| NONE | R/W | ||||||
| 0h | 5h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| CMP_INC | |||||||
| R/W | |||||||
| 5h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DEFAULT_INC | RESERVED | CNT_ENABLE | |||||
| R/W | NONE | R/W | |||||
| 5h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:20 | RESERVED | NONE | 0h | Reserved |
| 19:8 | CMP_INC | R/W | 5h | |
| 7:4 | DEFAULT_INC | R/W | 5h | |
| 3:1 | RESERVED | NONE | 0h | Reserved |
| 0 | CNT_ENABLE | R/W | 0h |