SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC Trigger Repeater 1 N Select Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ADC0_G0_G5 | 502C 0104h |
| ADC1_G0_G5 | 502C 1104h |
| ADC2_G0_G5 | 502C 2104h |
| ADC3_G0_G5 | 502C 3104h |
| ADC4_G0_G5 | 502C 4104h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_2 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_2 | NCOUNT | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_1 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_1 | NSEL | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:23 | RESERVED_2 | R | 0h | Reserved |
| 22:16 | NCOUNT | R | 0h | ADC trigger repeater 1 trigger count. In oversampling mode, indicates the number of triggers remaining to be generated. If a trigger is received corresponding to REP1CTL.TRIGSEL while NCOUNT is not 0 [the repeater is still busy generating the repeated triggers] then the trigger will be ignored and REP1CTL.TRIGOVF will be set to 1. In undersampling mode, indicates the number of triggers remaining to be supressed. |
| 15:7 | RESERVED_1 | R | 0h | Reserved |
| 6:0 | NSEL | R/W | 0h | ADC Trigger Repeater 1 selection of number of triggers. In oversampling mode, selects the number of repeated triggers. For each trigger received corresponding to REP1CTL.TRIGSEL, NSEL + 1 triggers will be generated. 0 = 1 trigger is generated [pass-through] 1 = 2 triggers are generated 2 = 3 triggers are generated ... 127 = 128 triggers are generated In undersampling mode, selects the number triggers to be supressed. 1 out NSEL + 1 triggers received corresponding to REP1CTL.TRIGSEL will be passed through [the first trigger will be passed through and the subsequent NSEL triggers will be supressed]. 0 = all triggers are passed 1 = 1 out of 2 triggers are passed 2 = 1 out of 3 triggers are passed ... 127 = 1 out of 128 triggers are passed |