SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC PPB1 Partial Conversion Count Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| ADC0_G0_G5 | 502C 0144h |
| ADC1_G0_G5 | 502C 1144h |
| ADC2_G0_G5 | 502C 2144h |
| ADC3_G0_G5 | 502C 3144h |
| ADC4_G0_G5 | 502C 4144h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_1 | PCOUNT | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PCOUNT | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:10 | RESERVED_1 | R | 0h | Reserved |
| 9:0 | PCOUNT | R | 0h | Post Processing Block 1 Oversampling Partial Count. Each time a new result propagates through the PPB signal chain and accumulates into ADCPPB1PSUM this register is incremented by 1. This register is reset when either a count-match event occurs [PCOUNT = LIMIT] or PPB1 receives a sync. event. This result is available 1 SYSCLK cycle after the associated ADCPPB1RESULT is available. This will be 2 SYSCLK cycles after the associated ADCRESULT is available, unless multiple PPBs point to the same SOC [refer to the ADCPPB1RESULT timing information]. |